SN74AVC8T245
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

 

Models (1)

Title Category Type Date
SN74AVC8T245 IBIS Model (Rev. A) IBIS Model ZIP 22 Jan 2009

Design kits & evaluation modules (10)

Name Part# Type
66AK2Gx (K2G) Audio Daughter Card AUDK2G Daughter Cards
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards
DLP® LightCrafter™ 4500 DLPLCR4500EVM Evaluation Modules & Boards
Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC AVCLVCDIRCNTRL-EVM Evaluation Modules & Boards
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards
J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module EVMX777BG-01-00-00 Evaluation Modules & Boards
J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module EVMX777G-01-20-00 Evaluation Modules & Boards
Voltage Level Translator Adapter for the OV788 Omnivision Camera BOOSTXL-OV788ADAPT Evaluation Modules & Boards

Reference designs

High Resolution, Portable Light Steering Reference Design using DLP Technology

This reference design, featuring the DLP® 0.45” WXGA chipset and implemented in the DLP® LightCrafter™ 4500 evaluation module (EVM), enables flexible control of high resolution, accurate patterns for industrial, medical, and scientific applications. With a free USB-based GUI and (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74AVC8T245 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.