SN74AXC2T245-Q1

ACTIVE

Automotive dual-bit dual-supply voltage level translation w/ independent DIR control, 3-State output

SN74AXC2T245-Q1

ACTIVE

Product details

Technology family AXC Applications JTAG, UART Bits (#) 2 High input voltage (min) (V) 0.45 High input voltage (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Data rate (max) (Mbps) 380 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 23 Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Input type CMOS Output type 3-State Rating Automotive Operating temperature range (°C) -40 to 125
Technology family AXC Applications JTAG, UART Bits (#) 2 High input voltage (min) (V) 0.45 High input voltage (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Data rate (max) (Mbps) 380 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 23 Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Input type CMOS Output type 3-State Rating Automotive Operating temperature range (°C) -40 to 125
UQFN (RSW) 10 2.52 mm² 1.8 x 1.4
  • AEC-Q100 automotive qualified
  • Fully configurable dual-rail design allows each port to operate with a power supply range rrom 0.65 V to 3.6 V
  • Operating temperature from –40°C to +125°C
  • DIR control input for each channel
  • Glitch-free power supply sequencing
  • Up to 380 Mbps support when translating from 1.8 V to 3.3 V
  • VCC isolation feature
    • If either VCC input is below 100 mV, all I/O outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with AVC-family level shifters
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JEDEC JS-001
    • 8000-V Human-body model
    • 1000-V Charged-device model
  • AEC-Q100 automotive qualified
  • Fully configurable dual-rail design allows each port to operate with a power supply range rrom 0.65 V to 3.6 V
  • Operating temperature from –40°C to +125°C
  • DIR control input for each channel
  • Glitch-free power supply sequencing
  • Up to 380 Mbps support when translating from 1.8 V to 3.3 V
  • VCC isolation feature
    • If either VCC input is below 100 mV, all I/O outputs are disabled and become high-impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with AVC-family level shifters
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • ESD protection exceeds JEDEC JS-001
    • 8000-V Human-body model
    • 1000-V Charged-device model

The SN74AXC2T245-Q1 is a two-bit noninverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65 V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65 V to 3.6 V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65 V to 3.6 V. Additionally the SN74AXC2T245-Q1 is compatible with a single-supply system.

The SN74AXC2T245-Q1 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIRx). The SN74AXC2T245-Q1 device is designed so the control pin (DIR) is referenced to VCCA.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry ensures that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature ensures that if either VCCA or VCCB is less than 100 mV, both I/O ports enter a high-impedance state by disabling their outputs.

Glitch-free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.

The SN74AXC2T245-Q1 is a two-bit noninverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65 V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65 V to 3.6 V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65 V to 3.6 V. Additionally the SN74AXC2T245-Q1 is compatible with a single-supply system.

The SN74AXC2T245-Q1 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIRx). The SN74AXC2T245-Q1 device is designed so the control pin (DIR) is referenced to VCCA.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry ensures that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature ensures that if either VCCA or VCCB is less than 100 mV, both I/O ports enter a high-impedance state by disabling their outputs.

Glitch-free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN74AXC2T245-Q1 Automotive 2-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Tri-State Outputs datasheet (Rev. A) PDF | HTML 21 Apr 2020
Application brief Translate Voltages for UART (Rev. B) PDF | HTML 04 Aug 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AXC2T-SMALLPKGEVM — AXC2T small package evaluation module for DTM and RSW package devices

This EVM is designed to support DTM and RSW packages for the AXC and LVC family of DIR controlled bidirectional devices. The AXC and AVC devices belong to the low voltage direction controlled translation family with operating voltage from 0.65V to 3.6V (AXC) and 1.2 to 3.6 (AVC) with 12mA of drive (...)
User guide: PDF
Not available on TI.com
Simulation model

SN74AXC2T245 IBIS Model

SCEM596.ZIP (30 KB) - IBIS Model
Package Pins Download
UQFN (RSW) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos