SN74AXC4T245-Q1

ACTIVE

Automotive 4-bit dual-supply bus transceiver w/ configurable voltage translation, 3-state output

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

CAXC4T245QRSVRQ1

ACTIVE
6,161 1ku | $0.31 1-99 $0.75 100-249 $0.64 250-999 $0.43 1,000+ $0.31 .31 3,000 | LARGE T&R 3000 UQFN (RSV) | 16 Contact distributors Request sample Production -40 to 125 View
NIPDAUAG
Level-1-260C-UNLIM Yes Yes View View View View

PCAXC4T245QRSVRQ1

ACTIVE
29,740 1ku | $0.30 1-99 $0.75 100-249 $0.64 250-999 $0.43 1,000+ $0.30 .3 3,000 | LARGE T&R 3000 UQFN (RSV) | 16 Contact distributors Request sample Preproduction These are prototypes/experimental devices, and are not yet approved or released for full production. Testing and final process, including without limitation quality assurance, reliability performance testing, and/or process qualification, may not yet be complete, and this item is subject to further changes or possible discontinuation. If available for ordering, purchases will be subject to an additional waiver at checkout, and are intended for early internal evaluation purposes only. These items are sold without warranties of any kind. -40 to 125
Call TI
Call TI View View View View

SN74AXC4T245QPWRQ1

ACTIVE
3,995 1ku | $0.28 1-99 $0.69 100-249 $0.59 250-999 $0.39 1,000+ $0.28 .28 2,000 | LARGE T&R 2000 TSSOP (PW) | 16 Distributors Avnet No stock Digi-Key 2,000 Global stock Mouser Electronics 2,000 Global stock Request sample Production -40 to 125 View
NIPDAU
Level-1-260C-UNLIM Yes Yes View View View View