SN74AXCH8T245

ACTIVE

8-Bit Dual-Supply Bus Transceiver

SN74AXCH8T245

ACTIVE

Product details

Technology family AXC Applications RGMII Bits (#) 8 High input voltage (min) (V) 0.455 High input voltage (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Data rate (max) (Mbps) 380 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 25 Features Bus-hold, Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, Balanced CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 125
Technology family AXC Applications RGMII Bits (#) 8 High input voltage (min) (V) 0.455 High input voltage (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Data rate (max) (Mbps) 380 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 25 Features Bus-hold, Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Input type Standard CMOS Output type 3-State, Balanced CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 125
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 VQFN (RHL) 24 19.25 mm² 5.5 x 3.5
  • Qualified Fully Configurable Dual-Rail Design Allows Each Port to Operate With a Power Supply Range From 0.65 V to 3.6 V
  • Operating Temperature From –40°C to +125°C
  • Bus-hold on Data Inputs Eliminates the Need for External Pullup or Pulldown Resistors
  • Multiple Direction Control Pins to Allow Simultaneous Up and Down Translation
  • Up to 380 Mbps support when translating from 1.8 V to 3.3 V
  • VCC Isolation Feature to Effectively Isolate Both Buses in a Power-Down Scenario
  • Partial Power-Down Mode to Limit Backflow Current in a Power-Down Scenario
  • Compatible With SN74AVCH8T245 and 74AVCH8T245 Level Shifters
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 8000-V Human-Body Model
    • 1000-V Charged-Device Model
  • Qualified Fully Configurable Dual-Rail Design Allows Each Port to Operate With a Power Supply Range From 0.65 V to 3.6 V
  • Operating Temperature From –40°C to +125°C
  • Bus-hold on Data Inputs Eliminates the Need for External Pullup or Pulldown Resistors
  • Multiple Direction Control Pins to Allow Simultaneous Up and Down Translation
  • Up to 380 Mbps support when translating from 1.8 V to 3.3 V
  • VCC Isolation Feature to Effectively Isolate Both Buses in a Power-Down Scenario
  • Partial Power-Down Mode to Limit Backflow Current in a Power-Down Scenario
  • Compatible With SN74AVCH8T245 and 74AVCH8T245 Level Shifters
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 8000-V Human-Body Model
    • 1000-V Charged-Device Model

The SN74AXCH8T245 device is an 8-bit non-inverting bus transceiver that resolves voltage level mismatch between devices operating at the latest voltage nodes (0.7 V, 0.8 V, and 0.9 V) and devices operating at industry standard voltage nodes (1.8 V, 2.5 V, 3.3 V) and vice versa.

The device operates by using two independent power-supply rails (VCCA and VCCB) . Data pins A1 through A8 are designed to track VCCA, which accepts any supply voltage from 0.65 V to 3.6 V. Data pins B1 through B8 are designed to track VCCB, which accepts any supply voltage from 0.65 V to 3.6 V. Additionally the SN74AXCH8T245 is compatible with a single-supply system.

The SN74AXCH8T245 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIR1 and DIR2). The output-enable (OE) input is used to disable the outputs so the buses are effectively isolated.

The SN74AXCH8T245 device is designed so the control pins (DIR and OE) are referenced to VCCA.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pull-up or pull-down resistors with the bus-hold circuitry is not recommended. If a supply is present for VCCA or VCCB, the bus-hold circuitry always remains active on all A and B ports respectively, independent of the direction control or output enable.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

The VCC isolation feature ensures that if either VCC input supply is below 100 mV, all level shifter outputs are disabled and placed into a high-impedance state. To ensure the high-impedance state of the level shifter I/Os during power up or power down, OE should be tied to VCCA through a pull-up resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN74AXCH8T245 device is an 8-bit non-inverting bus transceiver that resolves voltage level mismatch between devices operating at the latest voltage nodes (0.7 V, 0.8 V, and 0.9 V) and devices operating at industry standard voltage nodes (1.8 V, 2.5 V, 3.3 V) and vice versa.

The device operates by using two independent power-supply rails (VCCA and VCCB) . Data pins A1 through A8 are designed to track VCCA, which accepts any supply voltage from 0.65 V to 3.6 V. Data pins B1 through B8 are designed to track VCCB, which accepts any supply voltage from 0.65 V to 3.6 V. Additionally the SN74AXCH8T245 is compatible with a single-supply system.

The SN74AXCH8T245 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIR1 and DIR2). The output-enable (OE) input is used to disable the outputs so the buses are effectively isolated.

The SN74AXCH8T245 device is designed so the control pins (DIR and OE) are referenced to VCCA.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pull-up or pull-down resistors with the bus-hold circuitry is not recommended. If a supply is present for VCCA or VCCB, the bus-hold circuitry always remains active on all A and B ports respectively, independent of the direction control or output enable.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

The VCC isolation feature ensures that if either VCC input supply is below 100 mV, all level shifter outputs are disabled and placed into a high-impedance state. To ensure the high-impedance state of the level shifter I/Os during power up or power down, OE should be tied to VCCA through a pull-up resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74LXCH8T245 ACTIVE 8-bit dual-supply bus transceiver with configurable voltage translation and 3-state outputs Supports lower voltages between 0.65V and 3.3V
Similar functionality to the compared device
SN74AVCH24T245 ACTIVE 24-bit dual-supply bus transceiver with configurable voltage translation and 3-state outputs Similar function in 24-channel version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet SN74AXCH8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation, Tri-State Outputs, and Bus-Hold Circuitry datasheet (Rev. A) PDF | HTML 07 Jan 2019
EVM User's guide Generic AVC and LVC Direction Controlled Translation EVM (Rev. B) 30 Jul 2021
Application note Low Voltage Translation for SPI, UART, RGMII, JTAG Interfaces (Rev. B) PDF | HTML 29 Mar 2021
Application note Glitch free power sequencing with AXC level translators (Rev. A) 20 Sep 2018
Application note An Overview of Bus-Hold Circuit and the Applications (Rev. B) 17 Sep 2018
User guide SN74AXC8T245 Evaluation Module 02 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

AVCLVCDIRCNTRL-EVM — Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC

The generic EVM is designed to support one, two, four and eight channel LVC and AVC direction-controlled translation devices. It also supports the bus hold and automotive -Q1 devices in the same number of channels. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC (...)

User guide: PDF
Not available on TI.com
Evaluation board

SN74AXC8T245EVM — SN74AXC8T245 Evaluation Module for Direction-Controlled Bidirectional Translation Device

This EVM is designed to support SN74AXC8T245 which is an 8 channel direction-controlled translation device. There is also option of populating 1, 2, 4 channel LVC and AVC direction controlled translation device. It also supports the bus hold and Q1 devices in the same number of channels. The AXC (...)
User guide: PDF
Not available on TI.com
Simulation model

SN74AXCH8T245 IBIS Model (Rev. A)

SCEM583A.ZIP (29 KB) - IBIS Model
Package Pins Download
TSSOP (PW) 24 View options
VQFN (RHL) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos