SN74BCT2827C

ACTIVE

Product details

Technology family BCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 10 IOL (max) (mA) 12 Supply current (max) (µA) 40000 IOH (max) (mA) -1 Input type Bipolar Output type 3-State Features Damping resistors, Over-voltage tolerant inputs, Power up 3-state, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) 0 to 70
Technology family BCT Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Number of channels 10 IOL (max) (mA) 12 Supply current (max) (µA) 40000 IOH (max) (mA) -1 Input type Bipolar Output type 3-State Features Damping resistors, Over-voltage tolerant inputs, Power up 3-state, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (DW) 24 159.65 mm² 15.5 x 10.3
  • BiCMOS Design Substantially Reduces ICCZ
  • Output Ports Have Equivalent 25- Resistors; No External Resistors Are Required
  • Specifically Designed to Drive MOS DRAMs
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
  • Flow-Through Architecture Optimizes PCB Layout
  • Power-Up High-Impedance State
  • ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK) and Flatpacks (W), and Standard Plastic and Ceramic 300-mil DIPs (JT, NT)
  • BiCMOS Design Substantially Reduces ICCZ
  • Output Ports Have Equivalent 25- Resistors; No External Resistors Are Required
  • Specifically Designed to Drive MOS DRAMs
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
  • Flow-Through Architecture Optimizes PCB Layout
  • Power-Up High-Impedance State
  • ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK) and Flatpacks (W), and Standard Plastic and Ceramic 300-mil DIPs (JT, NT)

These 10-bit buffers and bus drivers are specifically designed to drive the capacitive input characteristics of MOS DRAMs. They provide high-performance bus interface for wide data paths or buses carrying parity.

The 3-state control gate is a 2-input AND gate with active-low inputs so if either output-enable ( or ) input is high, all ten outputs are in the high-impedance state. The outputs are also in the high-impedance state during power-up and power-down conditions. The outputs remain in the high-impedance state while the device is powered down.

The SN54BCT2827C is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74BCT2827C is characterized for operation from 0°C to 70°C.

These 10-bit buffers and bus drivers are specifically designed to drive the capacitive input characteristics of MOS DRAMs. They provide high-performance bus interface for wide data paths or buses carrying parity.

The 3-state control gate is a 2-input AND gate with active-low inputs so if either output-enable ( or ) input is high, all ten outputs are in the high-impedance state. The outputs are also in the high-impedance state during power-up and power-down conditions. The outputs remain in the high-impedance state while the device is powered down.

The SN54BCT2827C is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74BCT2827C is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AHCT16244 ACTIVE 16-ch, 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs and 3-state outputs Larger voltage range (2V to 5.5V)
Same functionality with different pin-out to the compared device
SN74LVC827A ACTIVE 10-ch, 1.65-V to 3.6-V buffers with 3-state outputs Voltage range (1.65V to 3.6V), average drive strength (24mA), average propagation delay (5.5ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet 10-Bit Bus/MOS Memory Drivers With 3-State Outputs datasheet (Rev. E) 01 Jan 1991
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74BCT2827C Behavioral SPICE Model

SCBM127.ZIP (7 KB) - PSpice Model
Package Pins Download
SOIC (DW) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos