SN74BCT8244A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
IEEE Std 1149.1 (JTAG) Boundary-Scan Test Device With Octal Buffers

IEEE Std 1149.1 (JTAG) Boundary-Scan Test Device With Octal Buffers - SN74BCT8244A
Datasheet
 

Models (1)

Title Category Type Date
BSDL Model of SN74BCT8244A BSDL Model ZIP 05 Dec 2000

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

Development tools (1)

Name Part# Type
Boundary-Scan Logic Models BSDL Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74BCT8244A Download Download
(NT) | 24 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.