SN74CB3T1G125 Single FET 2.5-V & 3.3-V low-voltage bus switch with 5-V tolerant level shifter | TI.com

SN74CB3T1G125 (ACTIVE)

Single FET 2.5-V & 3.3-V low-voltage bus switch with 5-V tolerant level shifter

Single FET 2.5-V & 3.3-V low-voltage bus switch with 5-V tolerant level shifter - SN74CB3T1G125
Datasheet
 

Description

The SN74CB3T1G125 is a high-speed TTL-compatible FET bus switch with low ON-state resistance (ron), allowing for minimal propagation delay. The device fully supports mixed-mode signal operation on all data I/O ports by providing voltage translation that tracks VCC. The SN74CB3T1G125 supports systems using 5-V TTL, 3.3-V LVTTL, and 2.5-V CMOS switching standards, as well as user-defined switching levels.

The SN74CB3T1G125 is a 1-bit bus switch with a single ouput-enable (OE) input. When OE is low, the bus switch is ON, and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE is high, the bus switch is OFF, and a high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Features

  • Output Voltage Translation Tracks VCC
  • Supports Mixed-Mode Signal Operation on All Data I/O Ports
    • 5-V Input Down to 3.3-V Output Level Shift With 3.3-V VCC
    • 5-V/3.3-V Input Down to 2.5-V Output Level Shift With 2.5-V VCC
  • 5-V-Tolerant I/Os, With Device Powered Up or Powered Down
  • Bidirectional Data Flow With Near-Zero Propagation Delay
  • Low ON-State Resistance (ron) Characteristics (ron = 5 Typ)
  • Low Input/Output Capacitance Minimizes Loading (Cio(OFF) = 5 pF Typ)
  • Data and Control Inputs Provide Undershoot Clamp Diodes
  • Low Power Consumption (ICC = 20 µA Max)
  • VCC Operating Range From 2.3 V to 3.6 V
  • Data I/Os Support 0- to 5-V Signaling Levels (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, 5 V)
  • Control Inputs Can Be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Digital Applications: Level Translation, USB Interface, Bus Isolation
  • Ideal for Low-Power Portable Equipment

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Power supply type Vdd (Min) (V) Vdd (Max) (V) Ron (Typ) (Ohms) Bandwidth (MHz) Rating Operating temperature range (C) Package Group Supply range (Max) Ron (Max) (Ohms) Input/output continuous current (Max) (mA) Supply current (Max) (uA) Features OFF-state leakage current (Max) (µA) ON-state leakage current (Max) (µA) CON (Typ) (pF) COFF (Typ) (pF) ESD CDM (kV) ESD HBM (kV) VIL (Max) (V) VIH (Min) (V)
SN74CB3T1G125 Order now 1:1 SPST     1     Single     2.3     3.6     5       Catalog     -40 to 85     SC70 | 5
SOT-23 | 5    
3.6     7     128     20     Powered-off protection
Signal path translation    
10     20     12     5     1     2     0.8     2    
SN74CBT1G125 Order now 1:1 SPST     1     Single     4     5.5     5       Catalog     -40 to 85     SC70 | 5
SOT-23 | 5    
5.5     20     128     1       1     1       4     0.2     2     0.8     2    
SN74CBTLV1G125 Samples not available 1:1 SPST     1     Single     2.3     3.6     5     200     Catalog     -40 to 85     SC70 | 5
SOT-23 | 5    
3.6     25     128     10     Powered-off protection     1     1       7         0.8     2    
SN74CBTLV1G125-Q1 Samples not available 1:1 SPST     1     Single     2.3     3.6     5     200     Automotive     -40 to 125     SOT-23 | 5     3.6     25     128     10     Powered-off protection     1     1