Datasheet
- 16-Bit 1-of-2 FET Multiplexer/Demultiplexer (Rev. K)
(PDF , 338 KB) 13 Nov 2001 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact TI Distributor or Sales Office | Contact Distributor | 74CBT16233DGGRE4 | ACTIVE | -40 to 85 | 1.21 | 1ku | TSSOP (DGG) | 56 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | Contact Distributor | 74CBT16233DGGRG4 | ACTIVE | -40 to 85 | 1.21 | 1ku | TSSOP (DGG) | 56 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | Contact Distributor | 74CBT16233DGVRE4 | ACTIVE | -40 to 85 | 1.25 | 1ku | TVSOP (DGV) | 56 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | Contact Distributor | 74CBT16233DGVRG4 | ACTIVE | -40 to 85 | 1.25 | 1ku | TVSOP (DGV) | 56 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Contact TI Distributor or Sales Office | | SN74CBT16233DGGR | ACTIVE | -40 to 85 | 1.21 | 1ku | TSSOP (DGG) | 56 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | | SN74CBT16233DGVR | ACTIVE | -40 to 85 | 1.25 | 1ku | TVSOP (DGV) | 56 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | SN74CBT16233DL | ACTIVE | -40 to 85 | 1.60 | 1ku | SSOP (DL) | 56 | View | 20 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | SN74CBT16233DLG4 | ACTIVE | -40 to 85 | 1.60 | 1ku | SSOP (DL) | 56 | View | 20 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact TI Distributor or Sales Office | | SN74CBT16233DLR | ACTIVE | -40 to 85 | 1.35 | 1ku | SSOP (DL) | 56 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact TI Distributor or Sales Office | Contact Distributor | SN74CBT16233DLRG4 | ACTIVE | -40 to 85 | 1.35 | 1ku | SSOP (DL) | 56 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 338 | 13 Nov 2001 |
Application Notes (15)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 959 | 27 Apr 2010 | 2,555 | |||
| 313 | 22 Jun 2004 | 2,615 | |||
| 1310 | 24 May 2004 | 11,908 | |||
| 857 | 28 May 2003 | 6,490 | |||
| 300 | 07 Feb 2003 | 458 | |||
| 359 | 01 Nov 2002 | 1,031 | |||
| 380 | 29 Aug 2002 | 1,710 | |||
| 895 | 22 May 2002 | 719 | |||
| 769 | 07 Sep 2001 | 1,840 | |||
| 40 | 20 Jul 1999 | 584 | |||
| 32 | 03 Apr 1998 | 179 | |||
| 101 | 01 Feb 1998 | 3,631 | |||
| 115 | 01 Dec 1997 | 825 | |||
| 35 | 01 Mar 1997 | 587 | |||
| 253 | 01 May 1996 | 773 |
User Guides (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 18396 | 14 Nov 2003 | 5,851 | ||
| 5433 | 01 Dec 1998 | 410 |
Selection & Solution Guides (3)
More Literature (5)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 719 | 10 Nov 2004 | 3,384 | ||
| 295 | 04 Nov 2004 | 1,098 | ||
| 2938 | 07 Oct 2003 | 3,257 | ||
| 180 | 12 Jun 2003 | 430 | ||
| 3997 | 13 Jun 2002 | 624 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| SN74CBT16233 IBIS Model | IBIS Model | (Multiple Files) | 16 Dec 2002 | 20 views | |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Voltage Level Translation | Recorded Content | On Demand |
See More Training & Events

Cart 