SN74CBT3257C 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer with -2 V Undershoot Protection | TI.com

SN74CBT3257C
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4-Bit 1-Of-2 FET Multiplexer/Demultiplexer with -2 V Undershoot Protection

4-Bit 1-Of-2 FET Multiplexer/Demultiplexer with -2 V Undershoot Protection - SN74CBT3257C
Datasheet
 

Description

The SN74CBT3257C is a high-speed TTL-compatible FET multiplexer/demultiplexer with low ON-state resistance (ron), allowing for minimal propagation delay. Active Undershoot-Protection Circuitry on the A and B ports of the SN74CBT3257C provides protection for undershoot up to –2 V by sensing an undershoot event and ensuring that the switch remains in the proper OFF state.

The SN74CBT3257C is a 4-bit 1-of-2 multiplexer/demultiplexer with a single output-enable (OE\) input. The select (S) input controls the data path of the multiplexer/demultiplexer. When OE\ is low, the multiplexer/demultiplexer is enabled and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE\ is high, the multiplexer/demultiplexer is disabled and a high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Features

  • Undershoot Protection for Off-Isolation on A and B Ports Up To .2 V
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low ON-State Resistance (ron) Characteristics (ron = 3 Typical)
  • Low Input/Output Capacitance Minimizes Loading and Signal Distortion (Cio(OFF) = 5.5 pF Typical)
  • Data and Control Inputs Provide Undershoot Clamp Diodes
  • Low Power Consumption (ICC = 3 µA Max)
  • VCC Operating Range From 4 V to 5.5 V
  • Data I/Os Support 0 to 5-V Signaling Levels (0.8-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, 5-V)
  • Control Inputs Can be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports I2C Bus Expansion
  • Supports Both Digital and Analog Applications: USB Interface, Bus Isolation, Low-Distortion Signal Gating

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Ron (Typ) (Ohms) Bandwidth (MHz) Rating Operating temperature range (C) Package Group Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Features ON-state leakage current (Max) (µA) CON (Typ) (pF)
SN74CBT3257C Order now 2:1 SPDT     4     3     200     Catalog     -40 to 85     SOIC | 16
SSOP | 16
SSOP | 16
TSSOP | 16
VQFN | 16    
128       Powered-off protection
Supports JTAG signals
Supports SPI signals
Undershoot protection    
  16.5    
SN74CB3Q3257 Order now 2:1 SPDT     4     4     500     Catalog     -40 to 85     SSOP | 16
TSSOP | 16
TVSOP | 16
VQFN | 16    
64     250     Powered-off protection
Supports JTAG signals
Supports SPI signals
Supports input voltage beyond supply    
  10.5    
SN74CBT3257 Order now 2:1 SPDT     4     5     200     Catalog     -40 to 85     SOIC | 16
SSOP | 16
SSOP | 16
TSSOP | 16
VQFN | 16    
128       Supports JTAG signals
Supports SPI signals    
1      
SN74CBTLV3257 Order now 2:1 SPDT     4     5     200     Catalog     -40 to 85     SOIC | 16
SSOP | 16
TSSOP | 16
TVSOP | 16
UQFN | 16
VQFN | 16    
128       Powered-off protection
Supports JTAG signals
Supports SPI signals    
1