SN74CBTLV1G125 Low-Voltage Single FET Bus Switch | TI.com

SN74CBTLV1G125 (ACTIVE)

Low-Voltage Single FET Bus Switch

Low-Voltage Single FET Bus Switch - SN74CBTLV1G125
Datasheet
 

Description

The SN74CBTLV1G125 features a single high–speed line switch. The switch is disabled when the output–enable (OE) input is high.

This device is fully specified for partial–power–down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high–impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current–sinking capability of the driver.

Features

  • 5– Switch Connection Between Two Ports
  • Rail–to–Rail Switching on Data I/O Ports
  • Ioff Supports Partial–Power–Down Mode Operation

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Power supply type Vdd (Min) (V) Vdd (Max) (V) Ron (Typ) (Ohms) Bandwidth (MHz) Rating Operating temperature range (C) Package Group Supply range (Max) Ron (Max) (Ohms) Input/output continuous current (Max) (mA) Supply current (Max) (uA) Features OFF-state leakage current (Max) (µA) ON-state leakage current (Max) (µA) CON (Typ) (pF) COFF (Typ) (pF) ESD CDM (kV) ESD HBM (kV) VIL (Max) (V) VIH (Min) (V)
SN74CBTLV1G125 Order now 1:1 SPST     1     Single     2.3     3.6     5     200     Catalog     -40 to 85     SC70 | 5
SOT-23 | 5    
3.6     25     128     10     Powered-off protection     1     1       7         0.8     2    
SN74CB3T1G125 Order now 1:1 SPST     1     Single     2.3     3.6     5       Catalog     -40 to 85     SC70 | 5
SOT-23 | 5    
3.6     7     128     20     Powered-off protection
Signal path translation    
10     20     12     5     1     2     0.8     2    
SN74CBT1G125 Order now 1:1 SPST     1     Single     4     5.5     5       Catalog     -40 to 85     SC70 | 5
SOT-23 | 5    
5.5     20     128     1       1     1       4     0.2     2     0.8     2    
SN74CBTLV1G125-Q1 Order now 1:1 SPST     1     Single     2.3     3.6     5     200     Automotive     -40 to 125     SOT-23 | 5     3.6     25     128     10     Powered-off protection     1     1