SN74HC74-EP Enhanced Product Dual D-Type Positive Edge Triggered Flip Flop With Clear And Preset | TI.com

SN74HC74-EP (ACTIVE) Enhanced Product Dual D-Type Positive Edge Triggered Flip Flop With Clear And Preset

 

Description

The SN74HC74 device contains two independent D-type positive edge triggered flip flops. A low level at the preset (PRE) or clear (CLR) inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements are transferred to the outputs on the positive going edge of the clock (CLK) pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of CLK. Following the hold time interval, data at the D input can be changed without affecting the levels at the outputs.

Features

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80 µA Max ICC
  • Typical tpd = 15 ns
  • ±4 mA Output Drive at 5 V
  • Low Input Current of 1 mA Max

(1)Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Parametrics

Compare all products in D-type flip-flop Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) 3-state output Rating Operating temperature range (C)
SN74HC74-EP Order now HC     2     6     2     3.3
5    
28     0.04     37     5.2     -5.2     No     HiRel Enhanced Product     -55 to 125    
SN54HC74 Samples not available HC     2     6     2     3.3
5    
28     0.04     37     5.2     -5.2     No     Military     -55 to 125    
SN74HC74 Order now HC     2     6     2     3.3
5    
28     0.04     37     5.2     -5.2     No     Catalog     -40 to 85    
SN74HC74-Q1 Order now HC     2     6     2     3.3
5    
28     0.04     37     5.2     -5.2     No     Automotive     -40 to 125    
SN74HCS74-Q1 Order now HC     2     6     2     5     28     0.002     25     7.8     -7.8     No     Automotive     -40 to 125