SN74HCS04-Q1 Automotive hex inverter with Schmitt-trigger inputs | TI.com

SN74HCS04-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive hex inverter with Schmitt-trigger inputs

 

Description

This device contains six independent Inverter with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A in positive logic.

Features

  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classifcation Level C6
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 5 V

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Package Group
SN74HCS04-Q1 Order now HCS     2     6     6     7.8     -7.8     2     Schmitt-trigger     Push-Pull     Balanced outputs
High speed (tpd 10-50ns)
Input clamp diode    
130     Automotive     SOIC | 14
TSSOP | 14    
SN54HC04 Samples not available HC     2     6     6     4     -4     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)    
40     Military     CDIP | 14
CFP | 14
LCCC | 20    
SN74AHC04-Q1 Order now AHC     2     5.5     6     8     -8     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Over-voltage tolerant inputs    
220     Automotive     SOIC | 14
TSSOP | 14    
SN74HC04 Order now HC     2     6     6     4     -4     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Input clamp diode    
40     Catalog     PDIP | 14
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14    
SN74HC04-Q1 Samples not available HC     2     6     6     5.2     -5.2     10     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Input clamp diode    
40     Automotive     TSSOP | 14    
SN74LVC04A-Q1 Samples not available LVC     2     3.6     6     24     -24     10     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
200     Automotive     SOIC | 14
TSSOP | 14