SN74LS03 Quad 2-input positive-NAND gates with open collector outputs | TI.com

SN74LS03 (ACTIVE) Quad 2-input positive-NAND gates with open collector outputs

 

Description

These devices contain four independent 2-input-NAND gates. The open-collector outputs require pull-up resistors to perform correctly. They may be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.

The SN5403, SN54LS03 and SN54S03 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7403, SN74LS03 and SN74S03 are characterized for operation from 0°C to 70°C.

 

Features

  • Package Options Include Plastic “Small Outline" Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

Parametrics

Compare all products in NAND gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Rating Data rate (Max) (Mbps) Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN74LS03 Order now LS     4.75     5.25     4     2     16     0     Bipolar     Open-Collector     High Speed (tpd 10-50ns)     Catalog     35     0 to 70     See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
PDIP | 14
SOIC | 14
SO | 14    
SN54LS03 Samples not available LS     4.5     5.5     4     2     0     -16     Bipolar     Open-Collector     High Speed (tpd 10-50ns)     Military     35     -55 to 125     See datasheet (CDIP)
See datasheet (CFP)    
CDIP | 14
CFP | 14