SN74LV04A Hex Inverters | TI.com

SN74LV04A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Hex Inverters

Hex Inverters - SN74LV04A
Datasheet
 

Description

This hex inverter is designed for 2-V to 5.5-V VCC operation. The SN74LV04A device contains six independent inverters. This device perform the Boolean function Y = A.

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Ioff Supports Partial-Power-Down Mode
    Operation
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Parametrics

Compare all products in Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Package Group
SN74LV04A Order now LV-A     2     5.5     6     12     -12     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
220     Catalog     SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14
TVSOP | 14
VQFN | 14    
SN74LV04A-EP Samples not available LV-A     2     5.5     6     50     -50     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
220     HiRel Enhanced Product     TSSOP | 14    
SN74LV04A-Q1 Samples not available LV-A     2     5.5     6     12     -12     20     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
220     Automotive     TSSOP | 14