SN74LV161284

ACTIVE

Product details

Technology family LV-A Applications IEEE1284 Rating Catalog Operating temperature range (°C) -40 to 85
Technology family LV-A Applications IEEE1284 Rating Catalog Operating temperature range (°C) -40 to 85
SSOP (DL) 48 164.358 mm² 15.88 x 10.35 TSSOP (DGG) 48 101.25 mm² 12.5 x 8.1
  • 4.5-V to 5.5-V VCC Operation
  • 1.4-k Pullup Resistors Integrated on All Open-Drain Outputs Eliminate the Need for Discrete Resistors
  • Designed for IEEE Std 1284-I (Level-1 Type) and IEEE Std 1284-II (Level-2 Type) Electrical Specifications
  • Flow-Through Architecture Optimizes PCB Layout
  • Latch-Up Performance Exceeds 250 mA Per JEDEC 17
  • ESD Protection Exceeds JESD 22
    • 4000-V Human-Body Model (A114-A)
    • 300-V Machine Model (A115-A)
    • 2000-V Charged-Device Model (C101)

  • 4.5-V to 5.5-V VCC Operation
  • 1.4-k Pullup Resistors Integrated on All Open-Drain Outputs Eliminate the Need for Discrete Resistors
  • Designed for IEEE Std 1284-I (Level-1 Type) and IEEE Std 1284-II (Level-2 Type) Electrical Specifications
  • Flow-Through Architecture Optimizes PCB Layout
  • Latch-Up Performance Exceeds 250 mA Per JEDEC 17
  • ESD Protection Exceeds JESD 22
    • 4000-V Human-Body Model (A114-A)
    • 300-V Machine Model (A115-A)
    • 2000-V Charged-Device Model (C101)

The SN74LV161284 is designed for 4.5-V to 5.5-V VCC operation. This device provides asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

This device has eight bidirectional bits; data can flow in the A-to-B direction when DIR is high, and in the B-to-A direction when DIR is low. This device also has five drivers, which drive the cable side, and four receivers. The SN74LV161284 has one receiver dedicated to the HOST LOGIC line and a driver to drive the PERI LOGIC line.

The output drive mode is determined by the high-drive (HD) control pin. When HD is high, the B, Y, and PERI LOGIC OUT outputs are in a totem-pole configuration, and in an open-drain configuration when HD is low. This meets the drive requirements as specified in the IEEE Std 1284-I (level-1 type) and IEEE Std 1284-II (level-2 type) parallel peripheral-interface specifications. Except for HOST LOGIC IN and PERI LOGIC OUT, all cable-side pins have a 1.4-k integrated pullup resistor. The pullup resistor is switched off if the associated output driver is in the low state or if the output voltage is above VCC CABLE. If VCC CABLE is off, PERI LOGIC OUT is set to low.

The device has two supply voltages. VCC is designed for 4.5-V to 5.5-V operation. VCC CABLE supplies the output buffers of the cable side only and is designed for 4.5-V to 5.5-V operation.

The SN74LV161284 is designed for 4.5-V to 5.5-V VCC operation. This device provides asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

This device has eight bidirectional bits; data can flow in the A-to-B direction when DIR is high, and in the B-to-A direction when DIR is low. This device also has five drivers, which drive the cable side, and four receivers. The SN74LV161284 has one receiver dedicated to the HOST LOGIC line and a driver to drive the PERI LOGIC line.

The output drive mode is determined by the high-drive (HD) control pin. When HD is high, the B, Y, and PERI LOGIC OUT outputs are in a totem-pole configuration, and in an open-drain configuration when HD is low. This meets the drive requirements as specified in the IEEE Std 1284-I (level-1 type) and IEEE Std 1284-II (level-2 type) parallel peripheral-interface specifications. Except for HOST LOGIC IN and PERI LOGIC OUT, all cable-side pins have a 1.4-k integrated pullup resistor. The pullup resistor is switched off if the associated output driver is in the low state or if the output voltage is above VCC CABLE. If VCC CABLE is off, PERI LOGIC OUT is set to low.

The device has two supply voltages. VCC is designed for 4.5-V to 5.5-V operation. VCC CABLE supplies the output buffers of the cable side only and is designed for 4.5-V to 5.5-V operation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN74LV8T245 ACTIVE Single-supply octal-translating transceiver with tri-state outputs Wider voltage range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SN74LV161284 datasheet (Rev. C) 04 Nov 2002
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Application note Logic Solutions For IEEE Std 1284 01 Jun 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HSPICE Model for SN74LV161284

SCEM531.ZIP (111 KB) - HSpice Model
Simulation model

SN74LV161284 IBIS Model (Rev. A)

SCEM021A.ZIP (96 KB) - IBIS Model
Package Pins Download
SSOP (DL) 48 View options
TSSOP (DGG) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos