SN74LV165A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Parallel-Load 8-Bit Shift Registers

 

Models (1)

Title Category Type Date
SN74LV165A IBIS Model (Rev. A) IBIS Model ZIP 16 Mar 2009

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Broken Wire Detection Using An Optical Switch Reference Design

This reference design shows a compact implementation of 16 isolated digital input channels using TI's ISO121x devices. The design is split into two groups of eight channels each. A broken wire detection can be executed using only one additional optical switch for each channel or two optical switches (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.