SN74LV1T00
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single power supply 2-input POSITIVE NAND gate logic level shifter

 

Models (1)

Title Category Type Date
SN74LV1T00 IBIS Model (Rev. A) IBIS Model ZIP 03 Jan 2014

Design kits & evaluation modules (1)

Name Part# Type
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Battery Tester Reference Design for High Current Applications

Li-Ion battery formation and electrical testing require accurate voltage and current control, usually to better than ±0.05% over the specified temperature range.  This reference design proposes a solution for high-current (up to 50 A) battery tester applications supporting input (bus (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.