SN74LV1T02 Single Power Supply 2-input POSITIVE NOR GATE Logic Level Shifter | TI.com

SN74LV1T02 (ACTIVE) Single Power Supply 2-input POSITIVE NOR GATE Logic Level Shifter

 

Description

SN74LV1T02 is a low voltage CMOS gate logic that operates at a wider voltage range for industrial, portable, telecom, and automotive applications. The output level is referenced to the supply voltage and is able to support 1.8V/2.5V/3.3V/5V CMOS levels.

The input is designed with a lower threshold circuit to match 1.8V input logic at VCC = 3.3V and can be used in 1.8V to 3.3V level up translation. In addition, the 5V tolerant input pins enable down translation (e.g. 3.3V to 2.5V output at VCC = 2.5V). The wide VCC range of 1.8V to 5.5V allows generation of desired output levels to connect to controllers or processors.

The SN74LV1T02 is designed with current-drive capability of 8 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

Features

  • Single-Supply Voltage Translator at 5.0/3.3/2.5/1.8V VCC
  • Operating Range of 1.8V to 5.5V
  • Up Translation
    • 1.2V(1) to 1.8V at 1.8V VCC
    • 1.5V(1) to 2.5V at 2.5V VCC
    • 1.8V(1) to 3.3V at 3.3V VCC
    • 3.3V to 5.0V at 5.0V VCC
  • Down Translation
    • 3.3V to 1.8V at 1.8V VCC
    • 3.3V to 2.5V at 2.5V VCC
    • 5.0V to 3.3V at 3.3V VCC
  • Logic Output is Referenced to VCC
  • Output Drive
    • 8mA Output Drive at 5V
    • 7mA Output Drive at 3.3V
    • 3mA Output Drive at 1.8V
  • Characterized up to 50MHz at 3.3V VCC
  • 5V Tolerance on Input Pins
  • –40°C to 125°C Operating Temperature Range
  • Pb-Free Packages Available: SC-70 (DCK)
    • 2 × 2.1 × 0.65 mm (Height 1.1mm)
  • Latch-Up Performance Exceeds 250mA
    Per JESD 17
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Supports Standard Logic Pinouts
  • CMOS Output B Compatible with AUP1G and LVC1G Families Refer to the VIH/VIL and output drive for lower VCC condition.

Parametrics

Compare all products in Voltage translating gates Email Download to Excel
Part number Order Technology Family Gate type Bits (#) High input voltage (Min) (Vih) High input voltage (Max) (Vih) Output voltage (Min) (V) Output voltage (Max) (V) IOH (Max) (mA) IOL (Max) (mA) Package Group
SN74LV1T02 Order now LV1T     NOR     1     1     5.5     1.65     5.5     -8     8     SC70 | 5
SOT-23 | 5    
SN74LV1T00 Order now LV1T     NAND     1     1     5.5     1.65     5.5     -8     8     SC70 | 5
SOT-23 | 5    
SN74LV1T08 Order now LV1T     AND     1     1     5.5     1.65     5.5     -8     8     SC70 | 5
SOT-23 | 5    
SN74LV1T32 Order now LV1T     OR     1     1     5.5     1.65     5.5     -8     8     SC70 | 5
SOT-23 | 5    
SN74LV1T86 Order now LV1T     XOR     1     1     5.5     1.65     5.5     -8     8     SC70 | 5
SOT-23 | 5