SN74LV1T125
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single Power Supply, Single BUFFER GATE w/ 3-State Output (active low enable)

 

Models (1)

Title Category Type Date
SN74LV1T125 IBIS Model IBIS Model ZIP 08 Jan 2014

Design kits & evaluation modules (1)

Name Part# Type
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards

Reference designs

8-ch Isolated High Voltage Analog Input Module with ISOW7841 Reference Design

The TIDA-01333 isolated high voltage analog input module reference design has eight channels supporting both, voltage and current measurement. In addition, 4 channels support common-mode voltages up to ±160V. Isolation of +5V line and the Serial Peripheral Interface  (SPI) communication (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.