SN74LV1T126
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single Power Supply, Single BUFFER GATE w/ 3-State Output (active high enable)

 

Models (2)

Title Category Type Date
SN74LV1T126 PSpice Model PSpice Model ZIP 12 Jan 2015
SN74LV1T126 IBIS Model IBIS Model ZIP 08 Jan 2014

Reference designs

Stereo Evaluation Module Reference Design of the Digital Input, Class-D, IV Sense Audio Amplifier

This reference design provides a high-performance stereo audio subsystem for use in PC applications. It operates off a single supply, ranging from 4.5 V to 16 V, and features the TAS2770, a digital-input Class-D audio amplifier that provides excellent noise and distortion performance and is (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.