SN74LV1T34 Single Power Supply BUFFER Logic Level Shifter (no enable) | TI.com

SN74LV1T34 (ACTIVE)

Single Power Supply BUFFER Logic Level Shifter (no enable)

 

Description

The SN74LV1T34 device is a low voltage CMOS gate logic that operates at a wider voltage range for industrial, portable, and telecom applications. The output level is referenced to the supply voltage and is able to support 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to match 1.8 V input logic at VCC = 3.3 V and can be used in 1.8 V to 3.3 V level up translation. In addition, the 5 V tolerant input pins enable down translation (that is, 3.3 V to 2.5 V output at VCC = 2.5 V). The wide VCC range of 1.8 V to 5.5 V allows generation of desired output levels to connect to controllers or processors.

The SN74LV1T34 device is designed with current-drive capability of 8 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

Features

  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Single-Supply Voltage Translator at 5-V, 3.3-V, 2.5-V, and 1.8-V VCC
  • Operating Range of 1.65 V to 5.5 V
  • Up Translation
    • 1.2 V(1) to 1.8 V at 1.8-V VCC
    • 1.5 V(1) to 2.5 V at 2.5-V VCC
    • 1.8 V(1) to 3.3 V at 3.3-V VCC
    • 3.3 V to 5.0 V at 5.0-V VCC
  • Down Translation
    • 3.3 V to 1.8 V at 1.8-V VCC
    • 3.3 V to 2.5 V at 2.5-V VCC
    • 5 V to 3.3 V at 3.3-V VCC
  • Logic Output is Referenced to VCC
  • Output Drive
    • 8 mA Output Drive at 5.0 V
    • 7 mA Output Drive at 3.3 V
    • 3 mA Output Drive at 1.8 V
  • Characterized up to 50 MHz at 3.3 V VCC
  • 5-V Tolerance on Input Pins
  • –40°C to +125°C Operating Temperature Range
  • Supports Standard Logic Pinouts
  • CMOS Output Backward Compatible With AUP1G and LVC1G Families (1)

(1)Refer to the VIH/VIL and output drive for lower VCC condition

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Unidirectional voltage translation Email Download to Excel
Part number Order Technology Family Bits (#) Voltage (Nom) (V) IOH (Max) (mA) IOL (Max) (mA) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) Schmitt trigger tpd @ nom Voltage (Max) (ns) Rating Operating temperature range (C) Package Group
SN74LV1T34 Order now LV1T     1     1.8
2.5
3.3
5.5    
-8     8     50     0.01     No     14.5
9.5
8.0
6.5    
Catalog     -40 to 125     SC70 | 5
SOT-23 | 5    
SN74LV1T125 Order now LV1T     1     1.8
2.5
3.3
5.5    
-8     8     50     0.01     No     14.5
9.5
8.0
6.5    
Catalog     -40 to 125     SC70 | 5
SOT-23 | 5    
SN74LV1T126 Order now LV1T     1     1.8
2.5
3.3
5.5    
-8     8     50     0.01     No     14.5
9.5
8.0
6.5    
Catalog     -40 to 125     SC70 | 5
SOT-23 | 5    
SN74LV4T125 Samples not available LV-A     4     1.8
2.5
3.3
5    
-16     16     50     0.02     No     12
7
5.5
3.5    
Catalog     -40 to 125     TSSOP | 14
VQFN | 14