SN74LV244A Octal Buffers/Drivers With 3-State Outputs | TI.com

SN74LV244A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Octal Buffers/Drivers With 3-State Outputs

 

Description

The SN74LV244A octal buffers and line drivers are designed for 2-V to 5.5-V VCC operation.

The SN74LV244A devices are designed specifically to improve both performance and density of the 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. These devices are organized as two 4-bit line drivers with separate output-enable (OE) inputs.

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All
    Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250-mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Operating temperature range (C) Package Group
SN74LV244A Order now LV-A     2     5.5     8     16     -16     20     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
220     Catalog     -40 to 125     SOIC | 20
SO | 20
SSOP | 20
TSSOP | 20
TVSOP | 20
VQFN | 20