SN74LV373A-Q1 Automotive Catalog Octal Transparent D-Type Latches With 3-State Outputs | TI.com

SN74LV373A-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Catalog Octal Transparent D-Type Latches With 3-State Outputs

 

Description

The SN74LV373A device is an octal transparent D-type latch designed for 2-V to 5.5-V VCC operation.

While the latch-enable (LE) input is high, the Q outputs follow the data (D) inputs. When LE is taken low, the Q outputs are latched at the logic levels set up at the D inputs.

A buffered output-enable (OE) input can be used to place the eight outputs in either a normal logic state (high or low) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without need for interface or pullup components.

OE does not affect the internal operations of the latches. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE shall be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Qualified for Automotive Applications
  • 2-V to 5.5-V VCC Operation
  • Maximum tpd of 8.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)> 2.3 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Voltage Operation on All Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

Parametrics

Compare all products in D-type latch Email Download to Excel
Part number Order Technology Family Input type Output type VCC (Min) (V) VCC (Max) (V) Channels (#) Clock Frequency (Max) (MHz) ICC (uA) IOL (Max) (mA) IOH (Max) (mA) Rating Package Group
SN74LV373A-Q1 Order now LV-A     Standard CMOS     3-State     2     5.5     8     70     20     16     -16     Automotive     TSSOP | 20    
SN74LV373A Samples not available LV-A     Standard CMOS     3-State     2     5.5     8     70     20     16     -16     Catalog     SOIC | 20
SO | 20
SSOP | 20
TSSOP | 20
TVSOP | 20
VQFN | 20