SN74LV393A-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Catalog Dual 4-Bit Binary Counters

Automotive Catalog Dual 4-Bit Binary Counters - SN74LV393A-Q1
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Automotive-Qualified 16-Bit Rotary Quadrature Decoder Reference Design

People prefer to use knobs over touchscreens in many situations.  This solution minimizes the required connections to a microcontroller to monitor a rotary quadrature encoder's direction and distance of rotation.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.