Product details

Technology family LV-A Bits (#) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Technology family LV-A Bits (#) 1 Rating Catalog Operating temperature range (°C) -40 to 85
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4 TVSOP (DGV) 16 23.04 mm² 3.6 x 6.4
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • Choice of Three Phase Comparators
    • Exclusive OR
    • Edge-Triggered J-K Flip-Flop
    • Edge-Triggered RS Flip-Flop
  • Excellent VCO Frequency Linearity
  • VCO-Inhibit Control for ON/OFF Keying and for Low Standby Power Consumption
  • Optimized Power-Supply Voltage Range From 3 V to 5.5 V
  • Wide Operating Temperature Range From –40°C to +125°C
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • Choice of Three Phase Comparators
    • Exclusive OR
    • Edge-Triggered J-K Flip-Flop
    • Edge-Triggered RS Flip-Flop
  • Excellent VCO Frequency Linearity
  • VCO-Inhibit Control for ON/OFF Keying and for Low Standby Power Consumption
  • Optimized Power-Supply Voltage Range From 3 V to 5.5 V
  • Wide Operating Temperature Range From –40°C to +125°C
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

The SN74LV4046A is a high-speed silicon-gate CMOS device that is pin compatible with the CD4046B and the CD74HC4046. The device is specified in compliance with JEDEC Std 7.

The SN74LV4046A is a phase-locked loop (PLL) circuit that contains a linear voltage-controlled oscillator (VCO) and three different phase comparators (PC1, PC2, and PC3). A signal input and a comparator input are common to each comparator.

The signal input can be directly coupled to large voltage signals, or indirectly coupled (with a series capacitor) to small voltage signals. A self-bias input circuit keeps small voltage signals within the linear region of the input amplifiers. With a passive low-pass filter, the SN74LV4046A forms a second-order loop PLL. The excellent VCO linearity is achieved by the use of linear operational amplifier techniques. Various applications include telecommunications, digital phase-locked loop and signal generators.

The SN74LV4046A is a high-speed silicon-gate CMOS device that is pin compatible with the CD4046B and the CD74HC4046. The device is specified in compliance with JEDEC Std 7.

The SN74LV4046A is a phase-locked loop (PLL) circuit that contains a linear voltage-controlled oscillator (VCO) and three different phase comparators (PC1, PC2, and PC3). A signal input and a comparator input are common to each comparator.

The signal input can be directly coupled to large voltage signals, or indirectly coupled (with a series capacitor) to small voltage signals. A self-bias input circuit keeps small voltage signals within the linear region of the input amplifiers. With a passive low-pass filter, the SN74LV4046A forms a second-order loop PLL. The excellent VCO linearity is achieved by the use of linear operational amplifier techniques. Various applications include telecommunications, digital phase-locked loop and signal generators.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LMK03318 ACTIVE Ultra-low jitter clock generator family with single PLL Eight output ultra low jitter clock generator with integrated EEPROM

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74LV4046A High-Speed CMOS Logic Phase-Locked Loop With VCO datasheet (Rev. E) PDF | HTML 15 Nov 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
PDIP (N) 16 View options
SOIC (D) 16 View options
SOP (NS) 16 View options
TSSOP (PW) 16 View options
TVSOP (DGV) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos