SN74LV4051A-EP Enhanced Product 8-channel analog multiplexer/demultiplexer | TI.com

SN74LV4051A-EP (ACTIVE)

Enhanced Product 8-channel analog multiplexer/demultiplexer

Enhanced Product 8-channel analog multiplexer/demultiplexer - SN74LV4051A-EP
Datasheet
 

Description

This 8-channel CMOS analog multiplexer/demultiplexer is designed for 2-V to 5.5-V VCC operation.

The SN74LV4051A handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –40°C to 105°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • 2-V to 5.5-V VCC Operation
  • Support Mixed-Mode Voltage Operation on All Ports
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Individual Switch Controls
  • Extremely Low Input Current
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

View more

Parametrics Compare all products in Analog switches/muxes

 
Configuration
Number of channels (#)
Power supply type
Vdd (Min) (V)
Vdd (Max) (V)
Ron (Typ) (Ohms)
Bandwidth (MHz)
Rating
Operating temperature range (C)
Package Group
Supply Range (Max)
Ron (Max) (Ohms)
Input/output continuous current (Max) (mA)
Supply Current (Max) (uA)
OFF-state leakage current (Max) (µA)
ON-state leakage current (Max) (µA)
CON (Typ) (pF)
COFF (Typ) (pF)
ESD CDM (kV)
ESD HBM (kV)
VIL (Max) (V)
VIH (Min) (V)
SN74LV4051A-EP SN74LV4051A SN74LV4051A-Q1
8:1     8:1     8:1    
1     1     1    
Single     Single     Single    
2     2     2    
5.5     5.5     5.5    
22     22     22    
35     35     35    
HiRel Enhanced Product     Catalog     Automotive    
-40 to 105     -40 to 85     -40 to 105
-40 to 125    
SOIC | 16
TSSOP | 16    
PDIP | 16
SOIC | 16
SO | 16
SSOP | 16
TSSOP | 16
TVSOP | 16
VQFN | 16    
SOIC | 16
SOIC | 16
TSSOP | 16    
5.5     5.5     5.5    
225     225     225    
25     25     25    
20     40     20    
1     1     2    
1     1     2    
23.4     5.7     23.4    
5.7     5.7     5.7    
1     1     0.5    
2     2     2    
Vdd*.3     Vdd*.3     Vdd*.3    
Vdd*.7     Vdd*.7     Vdd*.7