SN74LV4053A (ACTIVE) Triple 2-Channel Analog Multiplexer/Demultiplexer

Triple 2-Channel Analog Multiplexer/Demultiplexer - SN74LV4053A
Datasheet
 

Models (1)

Title Category Type Size (KB) Date Views
SN74LV4053A IBIS Model IBIS Model ZIP 10 KB 17 Apr 2015 0 views

Design kits & evaluation modules (3)

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

6A, 0.05% Current Accuracy Power Solution for Battery Test Systems Reference Design

This reference design circuit introduces a highly accurate, bi-directional current power solution used in battery test systems (BTS). The maximum current capability is 6A with lower than 0.05% full scale accuracy. Controlling through a logic pin, the circuit can be used to charge or discharge a (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.