SN74LVC1G02 Single 2-Input Positive-NOR Gate | TI.com

SN74LVC1G02 (ACTIVE) Single 2-Input Positive-NOR Gate

 

Description

This single 2-input positive-NOR gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G02 performs the Boolean function
Y = A + B or Y = AB in positive logic.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G02 device is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 × 0.8 mm.

Features

  • Available in the Ultra-Small 0.64 mm2
    Package (DPW) with 0.5-mm Pitch
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Provides Down Translation to VCC
  • Max tpd of 3.6 ns at 3.3 V
  • Low Power Consumption, 10-μA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in NOR gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Data rate (Max) (Mbps) Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN74LVC1G02 Order now LVC     1.65     5.5     1     2     32     -32     Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
100     Catalog     -40 to 125
-40 to 85    
See datasheet (DSBGA)
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
See datasheet (SON)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)
5X2SON: 1 mm2: .8 x .8 (X2SON | 5)    
DSBGA | 5
SC70 | 5
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G00 Order now LVC     1.65     5.5     1     1     32     -32     Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
100     Catalog     -40 to 125
-40 to 85    
See datasheet (DSBGA)
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
See datasheet (SON)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)
5X2SON: 1 mm2: .8 x .8 (X2SON | 5)    
DSBGA | 5
SC70 | 5
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G04 Order now LVC     1.65     5.5     1       32     -32     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
  Catalog     -40 to 125
-40 to 85    
See datasheet (DSBGA)
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
See datasheet (SON)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)
5X2SON: 1 mm2: .8 x .8 (X2SON | 5)    
DSBGA | 4
DSBGA | 5
SC70 | 5
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G04-EP Samples not available LVC     1.65     5.5     1       32     -32     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
  HiRel Enhanced Product     -55 to 125     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     SOT-23 | 5    
SN74LVC1G04-Q1 Order now LVC     1.65     5.5     1       32     -32     Standard CMOS