SN74LVC1G04-Q1 Automotive Catalog Single Inverter | TI.com

SN74LVC1G04-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Catalog Single Inverter

Automotive Catalog Single Inverter - SN74LVC1G04-Q1
Datasheet
 

Description

This single inverter gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G04 performs the Boolean function Y = A.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results
    • Device Temperature Grade 1:
      –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESG Classification Level C4B
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015;
    Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 3.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

Parametrics

Compare all products in Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Package Group
SN74LVC1G04-Q1 Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Automotive     SC70 | 5
SOT-23 | 5    
SN74LVC1G00 Order now LVC     1.65     5.5     1     32     -32       Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
  Catalog     DSBGA | 5
SC70 | 5
SON | 6
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G02 Order now LVC     1.65     5.5     1     32     -32       Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
  Catalog     DSBGA | 5
SC70 | 5
SON | 6
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G04 Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Catalog     DSBGA | 4
DSBGA | 5
SC70 | 5
SON | 6
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G04-EP Samples not available LVC     1.65     5.5     1     32     -32     10     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     HiRel Enhanced Product     SOT-23 | 5    
SN74LVC1G07 Order now LVC     1.65     5.5