SN74LVC1G07 Single Buffer/Driver With Open-Drain Output | TI.com

SN74LVC1G07 (ACTIVE) Single Buffer/Driver With Open-Drain Output

 

Description

This single buffer/driver is designed for 1.65-V to 5.5-V VCC operation.

The output of the SN74LVC1G07 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.

The SN74LVC1G07 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.

Features

  • Available in the Ultra Small 0.64-mm2
    Package (DPW) With 0.5-mm Pitch
  • Supports 5-V VCC Operation
  • Input and Open-Drain Output Accept
    Voltages up to 5.5 V
  • Can Translate Up or Down
  • Max tpd of 4.2 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Operating temperature range (C) Package Group
SN74LVC1G07 Order now LVC     1.65     5.5     1     32     0     10     Standard CMOS     Open-Drain     Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Catalog     -40 to 125
-40 to 85    
DSBGA | 4
DSBGA | 5
SC70 | 5
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G00 Order now LVC     1.65     5.5     1     32     -32       Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
  Catalog     -40 to 125
-40 to 85    
DSBGA | 5
SC70 | 5
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G02 Order now LVC     1.65     5.5     1     32     -32       Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
  Catalog     -40 to 125
-40 to 85    
DSBGA | 5
SC70 | 5
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G04 Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Catalog     -40 to 125
-40 to 85    
DSBGA | 4
DSBGA | 5
SC70 | 5
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G04-EP Samples not available LVC     1.65     5.5     1     32     -32     10     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     HiRel Enhanced Product