SN74LVC1G07-EP Enhanced Product Single Buffer/Driver With Open-Drain Output | TI.com

SN74LVC1G07-EP (ACTIVE)

Enhanced Product Single Buffer/Driver With Open-Drain Output

Enhanced Product Single Buffer/Driver With Open-Drain Output - SN74LVC1G07-EP
Datasheet
 

Description

This single buffer/driver is designed for 1.65-V to 5.5-V VCC operation.

The output of the SN74LVC1G07 device is open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Supports 5-V VCC Operation
  • Input and Open-Drain Output Accept
    Voltages up to 5.5 V
  • Max tpd of 5.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) Schmitt trigger Rating Operating temperature range (C)
SN74LVC1G07-EP Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     5.7
4.9    
32     -32     No     HiRel Enhanced Product     -55 to 125    
SN74LVC1G04 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     7.5
5.2
4.2
3.7    
32     -32     No     Catalog     -40 to 125
-40 to 85    
SN74LVC1G04-EP Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     13.9
8
5.7
4.5    
32     -32     No     HiRel Enhanced Product     -55 to 125    
SN74LVC1G04-Q1 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     7.5
5.2
4.2
3.7    
32     -32     No     Automotive     -40 to 125    
SN74LVC1G07 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     8.6
6
4.7
4    
32     -32     No     Catalog     -40 to 125
-40 to 85    
SN74LVC1G07-Q1 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     9.8
7
5.7
4.9    
32     -32     No     Automotive