Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design

PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy (...)
- TI Devices
- SN74LVC1G00
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G07
- + More
- TPIC2810
- TPS2051B
- SN74AVC4T245
- TLVH431
- TPS61081
- TPS63010
- TPD2E001
- TPD6E001
- CDCE913
- TPS51200
- TPS61085
- SN65HVS882
- SN74AVC2T244
- TPD4S012
- ISO1050
- TPD2EUSB30
- ISO1176T
- TPD12S016
- LP38693-ADJ
- AM3359
- CDCM9102
- TPD1E10B06
- SN65HVD78
- TPD4E05U06
- TLK105L
- AM5716
- AM5718
- AM5726
- AM5728
- TPS659037
- TPS717
- TPS766
- TPS2065D
- Less
Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design

PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy (...)
- TI Devices
- SN74LVC1G00
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G07
- + More
- TPIC2810
- TPS2051B
- SN74AVC4T245
- TLVH431
- TPS61081
- TPS63010
- TPD2E001
- TPD6E001
- CDCE913
- TPS51200
- TPS61085
- SN65HVS882
- SN74AVC2T244
- TPD4S012
- ISO1050
- TPD2EUSB30
- ISO1176T
- TPD12S016
- LP38693-ADJ
- AM3359
- CDCM9102
- TPD1E10B06
- SN65HVD78
- TPD4E05U06
- TLK105L
- AM5716
- AM5718
- AM5726
- AM5728
- TPS659037
- TPS717
- TPS766
- TPS2065D
- Less
Packet Processing Engine Reference Design for IEC61850 GOOSE Forwarding

The TIDEP0074 reference design demonstrates packet switching and filtering logic implemented in the M4 core of AM572x based upon the Ethertype, MAC address and Application ID (APPID) of GOOSE packets received from the PRU-ICSS. Packets are filtered and routed to destinations in order to allow (...)
- TI Devices
- TLK105L
- SN65HVD78
- CDCE913
- SN74LVC1G07
- TPS659037
- + More
- AM5726
- AM5718
- AM5716
- AM5728
- Less
OPC UA Data Access Server for AM572x Reference Design

OPC UA is an industrial machine-to-machine protocol designed to allow interoperability and communication between all machines connected under Industry 4.0. The TIDEP0078 TI Design demonstrates use of the MatrikonOPC™ OPC UA server development kit (SDK) to allow communications using an OPC UA (...)
- TI Devices
- SN65HVS882
- SN74AVC2T244
- TPD4S012
- ISO1050
- TPD2EUSB30
- + More
- ISO1176T
- TPD12S016
- LP38693
- CDCM9102
- TPD1E10B06
- SN65HVD78
- TPD4E05U06
- TLK105L
- AM5716
- AM5718
- AM5726
- AM5728
- TPS659037
- TPS717
- TPS766
- TPS2065D
- SN74LVC1G00
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G07
- TPIC2810
- TPS2051B
- SN74AVC4T245
- TLVH431
- TPS61081
- TPS63010
- TPD2E001
- TPD6E001
- CDCE913
- TPS51200
- TPS61085
- Less
EtherCAT® Reference Design on Sitara AM57x Gb Ethernet and PRU-ICSS with Time Triggered Send

The TIDEP0079 reference design demonstrates an EtherCAT® master interface running on the Sitara™ AM572x processor using the EC-Master stack from acontis. This EtherCAT master solution can be used for EtherCAT-based PLC or motion control applications. EtherCAT master is profiled on both the (...)
- TI Devices
- SN74LVC1G07
- CDCE913
- SN65HVD78
- TLK105L
- TPS659037
- + More
- AM5718
- AM5726
- AM5728
- AM5716
- Less
Cascade imaging radar capture reference design using Jacinto™ ADAS processor

This reference design provides a processing foundation for a cascaded imaging radar system. Cascade radar devices can support front, long-range (LRR) beam-forming applications as well as corner- and side-cascade radar and sensor fusion systems. This reference design provides qualified developers the (...)
- TI Devices
- SN74LVC245A
- TPS51200A-Q1
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G125
- + More
- SN74LVC1G07
- SN74LV4052A-Q1
- SN74CBT16212C
- TPS3808
- SN74AVC4T245
- TPS73633-EP
- PCA9306-Q1
- TPD2E001-Q1
- TPS43351-Q1
- TPS74801-Q1
- TPS57112-Q1
- TPD12S016
- TCA9539-Q1
- TPS659039-Q1
- TPD4E05U06-Q1
- TPS22965-Q1
- SN74LV1T34
- LP5907-Q1
- DP83867IR
- LM74610-Q1
- TPD2S701-Q1
- TDA2SX
- CSD18513Q5A
- TPS2065D
- SN74CBTLV3257
- Less
Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
- TI Devices
- TVS2200
- REF3440
- TPS2596
- TVS3301
- TVS2201
- + More
- TVS1401
- TVS1801
- TVS2701
- TVS0701
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G14
- TPS60141
- SN74LVC1G06
- SN74LVC1G07
- SN74LVC1G17
- REF3020
- TPS2051B
- TPS65131
- REF5025
- REF5040
- TPD2E007
- TPS22944
- TPS2553
- TPD4S012
- TPS22946
- OPA2171
- OPA2188
- TLV704
- TLV1117LV
- TLV3201
- DRV8803
- LM75B
- LM8365
- LMZ14201
- OPA2180
- TPS3700
- TPD1E10B06
- TPS709
- CSD17571Q2
- LMZ21701
- TPS22965
- LMZ21700
- LMT84
- TPS25921L
- TMP75B
- CSD17577Q3A
- DRV5033
- TLV702
- TPS7A39
- LM74610-Q1
- TPS3710
- HDC1080
- DRV5032
- TLV6002
- TLV2171
- TPS2660
- CSD18543Q3A
- TPS3803
- TLV9062
- TVS3300
- TPS22810
- TPS7B69-Q1
- ISO1212
- TPS27S100
- ISOW7821
- TPS2121
- LM74700-Q1
- TVS1400
- TVS2700
- TVS1800
- TVS0500
- Less
Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
- TI Devices
- LM2735
- LMZ14201
- LMZ14202
- LMZ14201H
- LM5017
- + More
- TPS3839
- CSD17571Q2
- LMT84
- TLV62084
- LM5160
- TPS560200
- TPS561201
- LM5165
- TPS82740A
- LM5166
- TPS826721
- TPS7A05
- TPS54202
- LM5160A
- TPS7A39
- LM74610-Q1
- TPS3710
- LM27762
- LM76002
- LM76003
- TPS54302
- TPS54202H
- INA211-Q1
- LMR33630
- REF3425
- LMZM23601
- TPS2662
- TLV62569
- TVS3300
- TPS62821
- TPS22917
- TMP235
- LMR33620
- TPS560430
- LMR36006
- LMR36015
- TPS3840
- TVS1400
- TVS2700
- TVS0500
- LMZM23600
- TL431
- TPS3828
- SN74LVC1G125
- SN74LVC2G04
- SN74LVC1G07
- SN74LVC1G17
- SN74LVC2G34
- REF3025
- TLV1117
- TPS65130
- TPS2115A
- TPS2400
- LM4040
- TPS73801
- OPA2376
- REF5025
- TPS22941
- TPS54331
- TPS54231
- TLV704
- TLV62080
- CSD18531Q5A
- Less
Single Chip Drive for Industrial Communications and Motor Control

This TI design implements a hardware interface solution based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The platform also allows designers to implement real-time EtherCAT communications standards in a broad range of industrial automation equipment. It enables designers (...)
- TI Devices
- SN74LVC1G00
- SN74LVC1G04
- TPS793
- TLK105L
- TPS5402
- + More
- AM4376
- AM4378
- AM4379
- AM4377
- SN65HVD78
- SN74LVC1G08
- SN74LVC1G07
- TPIC2810
- REF3025
- SN74AVC1T45
- SN74AVC4T245
- SN74LVC8T245
- OPA365
- TPD2E001
- TPD6E001
- TXS0102
- CDCE913
- TPS22922
- TPS51200
- TPS386000
- SN65HVS882
- SN74AVC2T244
- TPS62362
- LM4132
- DRV8313
- Less
Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh and more

IPv6-based grid communications are becoming the standard choice in industrial markets and applications like smart meters and grid automation. The universal data concentrator design provides a complete IPv6-based network solution integrated with Ethernet backbone communication, 6LoWPAN RF mesh (...)
- TI Devices
- SN74LVC2G241
- CC1312R
- SN74LVC1G06
- SN74LVC1G07
- INA118
- + More
- THS4551
- TPS2051B
- SN74AVC4T245
- LM4040
- TS3A4751
- TS3A24159
- TL5209
- TPD4E004
- TPD6E004
- TPD4S012
- SN74LVC1G74
- OPA320
- AM3358
- TPS65217
- LP5907
- TM4C1294NCPDT
- SN74LV1T34
- TPS731
- TPS796
- REF6025
- ADS127L01
- THVD1500
- ISOW7841
- SN74LVC2G74
- Less
EtherCAT Interface for High Performance MCU Reference Design

This reference design demonstrates how to connect a C2000 Delfino MCU to an EtherCAT™ ET1100 slave controller. The interface supports both demultiplexed address/data busses for maximum bandwidth and minimum latency and a SPI mode for low pin-count EtherCAT communication. The slave (...)
- TI Devices
- SN74CBTLV3245A
- SN74LVC1G07
- DP83822HF
- TMS320F28377D
- TPS62063
- + More