SN74LVC1G08 (ACTIVE) Single 2-Input Positive-AND Gate

Single 2-Input Positive-AND Gate - SN74LVC1G08
Datasheet
 

Models (1)

Title Category Type Date
SN74LVC1G08 IBIS Model (Rev. A) IBIS Model ZIP 01 May 2013

Design kits & evaluation modules (16)

Name Part# Type
66AK2Gx (K2G) Audio Daughter Card AUDK2G Daughter Cards
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards
DM388 DaVinci Digital Media Processor Evaluation Module TMDXEVM388 Evaluation Modules & Boards
Dual-Channel MIPI® DSI to Dual-Link FlatLink™ LVDS Bridge Evaluation Module SN65DSI85Q1-EVM Evaluation Modules & Boards
Full HD DLP4710 Chipset Evaluation Module DLPDLCR4710EVM-G2 Evaluation Modules & Boards
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards
J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module EVMX777BG-01-00-00 Evaluation Modules & Boards
J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module EVMX777G-01-20-00 Evaluation Modules & Boards
MIPI® DSI to LVDS bridge & FlatLink™ integrated circuit evaluation module SN65DSI83Q1-EVM Evaluation Modules & Boards
Real-time data-capture adapter for radar sensing evaluation module DCA1000EVM Evaluation Modules & Boards
SN65DSI83 MIPI® DSI to LVDS bridge evaluation module & FlatLink™ integrated circuit SN65DSI83EVM Evaluation Modules & Boards
SN65DSI85 dual-channel MIPI® DSI to dual-link FlatLink™ LVDS bridge evaluation module SN65DSI85EVM Evaluation Modules & Boards
Smart Amplifier Speaker Characterization Board Evaluation Module PP-SALB2-EVM Evaluation Modules & Boards
TMS320DM8127 Camera Starter Kit (CSK) TMDSCSK8127 Evaluation Modules & Boards

Reference designs

Cascade imaging radar capture reference design using Jacinto™ ADAS processor

This reference design provides a processing foundation for a cascaded imaging radar system. Cascade radar devices can support front, long-range (LRR) beam-forming applications as well as corner- and side-cascade radar and sensor fusion systems. This reference design provides qualified developers the (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.