SN74LVC1G11 Single 3-Input Positive-AND Gate | TI.com

SN74LVC1G11
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single 3-Input Positive-AND Gate

 

Description

The SN74LVC1G11 performs the Boolean function Y = A • B • C or Y = A\ + B\ + C\ in positive logic.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Maximum tpd of 4.1 ns at 3.3 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation

Parametrics

Compare all products in AND gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Data rate (Max) (Mbps) Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN74LVC1G11 Order now LVC     1.65     5.5     1     3     32     -32     Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
100     Catalog     -40 to 125
-40 to 85    
6DSBGA: 2 mm2: 1.25 x 1.75 (DSBGA | 6)
6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)
6SON: 1 mm2: 1 x 1 (SON | 6)
6SON: 1 mm2: 1 x 1.45 (SON | 6)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
DSBGA | 6
SC70 | 6
SON | 6
SON | 6
SOT-23 | 6    
SN74LVC1G11-EP Order now LVC     1.65     5.5     1     3     32     -32     Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
100     HiRel Enhanced Product     -55 to 125     6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)     SC70 | 6    
SN74LVC1G11-Q1 Order now LVC     1.65     5.5     1     3     32     -32     Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
100     Automotive     -40 to 85     6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)     SC70 | 6