SN74LVC1G11 Single 3-Input Positive-AND Gate | TI.com

SN74LVC1G11 (ACTIVE)

Single 3-Input Positive-AND Gate

Single 3-Input Positive-AND Gate - SN74LVC1G11
 

Description

The SN74LVC1G11 performs the Boolean function Y = A • B • C or Y = A\ + B\ + C\ in positive logic.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Maximum tpd of 4.1 ns at 3.3 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation

View more

Parametrics Compare all products in AND Gate

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
Voltage (Nom) (V)
ICC @ Nom Voltage (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
IOL (Max) (mA)
IOH (Max) (mA)
Rating
Operating Temperature Range (C)
Pin/Package
SN74LVC1G11 SN74LVC1G11-EP SN74LVC1G11-Q1
LVC     LVC     LVC    
1.65     1.65     1.65    
5.5     5.5     5.5    
1     1     1    
1.8
2.5
3.3
5    
1.8
2.5
3.3
5    
1.8
2.5
3.3
5    
0.01     0.01     0.01    
20
7.8
6.2
4.6    
17.2
7.5
5.9
5    
17.2
6.9
4.9
3.5    
32     32     32    
-32     -32     -32    
Catalog     HiRel Enhanced Product     Automotive    
-40 to 125
-40 to 85    
-55 to 125     -40 to 85    
6DSBGA
6SC70
6SON
6SOT-23    
6SC70     6SC70    

Other qualified versions of SN74LVC1G11

Version Part Number Definition
Enhanced Product SN74LVC1G11-EP Supports Defense, Aerospace and Medical Applications
Automotive SN74LVC1G11-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects