SN74LVC1G11
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single 3-Input Positive-AND Gate

 

Models (2)

Title Category Type Date
SN74LVC1G11 Behavioral SPICE Model PSpice Model ZIP 07 Feb 2020
SN74LVC1G11 IBIS Model (Rev. A) IBIS Model (Multiple Files) 26 Sep 2003

Design kits & evaluation modules (6)

Name Part# Type
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards
DM38x Camera Starter Kit (CSK) TMDSCSK388 Evaluation Modules & Boards
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards
TMS320DM8127 Camera Starter Kit (CSK) TMDSCSK8127 Evaluation Modules & Boards

Reference designs

Three-phase, 1.25-kW, 200-VAC small form factor GaN inverter reference design for integrated drives

This reference design is a three-phase inverter with a continuous power rating of 1.25 kW at 50°C ambient and 550 W at 85°C ambient for driving 200-V AC servo motors. It features 600-V LMG3411R150 Gallium Nitride (GaN) power modules with an integrated FET and gate driver mounted on an (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74LVC1G11 Download Download
Download Download
Download -
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.