SN74LVC1G125-Q1 Automotive Catalog Single Bus Buffer Gate With 3-State Output | TI.com

SN74LVC1G125-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Catalog Single Bus Buffer Gate With 3-State Output

 

Description

This bus buffer gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G125-Q1 device is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G125-Q1 device is available in a variety of packages including the small DRY package with a body size of 1.45 mm × 1.00 mm.

Features

  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device Human-Body Model (HBM) ESD Classification Level 2
    • Device Charged-Device Model (CDM) ESD Classification Level C5
  • Available in the small 1.45-mm2
    package (DRY) With 0.5-mm Pitch
  • Supports 5-V VCC Operation
  • Over-voltage tolerant inputs accept
    voltages to 5.5 V
  • Provides down translation to VCC
  • Max tpd of 3.7 ns at 3.3 V
  • Low power consumption, 10-µA Max ICC
  • ±24-mA Output drive at 3.3 V
  • Ioff supports live insertion, partial-power-down mode, and back-drive protection
  • Latch-up performance exceeds 100 mA
    Per JESD 78, Class II

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Package Group
SN74LVC1G125-Q1 Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Automotive     SC70 | 5
SON | 6
SOT-23 | 5    
SN74LVC1G125 Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Catalog     DSBGA | 5
SC70 | 5
SON | 6
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G126 Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Catalog     DSBGA | 5
SC70 | 5
SON | 6
SON | 6
SOT-23 | 5
SOT-5X3 | 5    
SN74LVC1G126-EP Samples not available LVC     1.65     5.5     1     32     -32     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     HiRel Enhanced Product     SC70 | 5    
SN74LVC1G126-Q1 Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Automotive     SON | 6
SOT-23 | 5