SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs | TI.com

SN74LVC1G126
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single Bus Buffer Gate With 3-State Outputs

 

Description

This single buffer is designed for 1.65-V to 3.6-V VCC operation. The LVC1G126 device is a single line driver with 3-state output. The output is disabled when the output-enable input is low.

Features

  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Provides Down Translation to VCC
  • Max tpd of 3.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-
    Down Mode, and Back Drive Protection
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Operating temperature range (C) Package Group
SN74LVC1G126 Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Catalog     -40 to 125
-40 to 85    
DSBGA | 5
SC70 | 5
SON | 6
SON | 6
SOT-23 | 5
SOT-5X3 | 5    
SN74LVC1G125 Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Catalog     -40 to 125
-40 to 85    
DSBGA | 5
SC70 | 5
SON | 6
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G125-Q1 Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Automotive     -40 to 125     SC70 | 5
SON | 6
SOT-23 | 5    
SN74LVC1G126-EP Samples not available LVC     1.65     5.5     1     32     -32     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     HiRel Enhanced Product     -40 to 85     SC70 | 5    
SN74LVC1G126-Q1 Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Automotive     -40 to 125     SOT-23 | 5