SN74LVC1G139
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2-Line-to-4-Line Decoder

2-Line-to-4-Line Decoder - SN74LVC1G139
Datasheet
 

Models (1)

Title Category Type Date
SN74LVC1G139 IBIS Model (Rev. A) IBIS Model (Multiple Files) 14 Dec 2005

Design kits & evaluation modules (2)

Name Part# Type
DM388 DaVinci Digital Media Processor Evaluation Module TMDXEVM388 Evaluation Modules & Boards
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Wired-OR MUX and PGA Reference Design

This board demonstrates a wired-OR multiplexer (MUX) and a programmable gain amplifier (PGA) application of the OPA837 operational amplifier. These applications are made possible with the high-impedance output of the amplifier and the high-impedance inverting input while in power-down (PD) mode. It (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.