SN74LVC1G17 Single Schmitt-Trigger Buffer | TI.com

SN74LVC1G17 (ACTIVE)

Single Schmitt-Trigger Buffer

 

Description

This single Schmitt-trigger buffer is designed for
1.65-V to 5.5-V VCC operation.

The SN74LVC1G17 device contains one buffer and performs the Boolean function Y = A.

The CMOS device has high output drive while maintaining low static power dissipation over a broad Vcc operating range.

The SN74LVC1G17 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8mm.

Features

  • Available in Ultra Small 0.64-mm2
    Package (DPW) With 0.5-mm Pitch
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.6 ns at 3.3 V
  • Low Power Consumption, 10-μA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) Schmitt trigger Rating Operating temperature range (C)
SN74LVC1G17 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     11
6.5
5.5
5    
24     -24     Yes     Catalog     -40 to 125
-40 to 85    
SN74LVC1G04 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     7.5
5.2
4.2
3.7    
32     -32     No     Catalog     -40 to 125
-40 to 85    
SN74LVC1G04-EP Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     13.9
8
5.7
4.5    
32     -32     No     HiRel Enhanced Product     -55 to 125    
SN74LVC1G04-Q1 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     7.5
5.2
4.2
3.7    
32     -32     No     Automotive     -40 to 125    
SN74LVC1G07 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     8.6
6
4.7
4    
32     -32     No     Catalog     -40 to 125
-40 to 85    
SN74LVC1G07-EP Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     5.7
4.9    
32     -32     No     HiRel Enhanced Product