SN74LVC1G175
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single D-Type Flip-Flop with Asynchronous Clear

 

Models (2)

Title Category Type Date
HSPICE MODEL OF SN74LVC1G175 HSpice Model ZIP 25 Oct 2005
SN74LVC1G175 IBIS Model (Rev. A) IBIS Model (Multiple Files) 27 Aug 2004

Design kits & evaluation modules (1)

Name Part# Type
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Power reference design for Xilinx® Zynq® UltraScale+™ MPSoC applications

This reference design is a configurable power solution designed to handle the entire Xilinx® Zynq® UltraScale+ (ZU+) family of MPSoC devices across various use cases.

The various versions of the TPS65086x PMIC allow this design to power devices from the basic ZU2CG device with a dual-core Arm® (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.