SN74LVC1G27
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single 3-Input Positive-NOR Gate

Single 3-Input Positive-NOR Gate - SN74LVC1G27
Datasheet
 

Models (1)

Title Category Type Date
SN74LVC1G27 IBIS Model (Rev. A) IBIS Model (Multiple Files) 16 Oct 2003

Design kits & evaluation modules (1)

Name Part# Type
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards

Reference designs

HVAC Coil Airflow Sensor Reference Design for Predictive Maintenance in Air Filter Replacement

This design provides a reference for monitoring airflow efficiency and temperature through heat ventilation and air conditioner (HVAC) systems. The reference design is used in conjunction with solid state relays and piezoelectric vibration sensors to monitor and react accordingly to low airflow and (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.