SCES424L January 2003  – May 2017 SN74LVC1G3157

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Analog Switch Characteristics
    7. 6.7Switching Characteristics 85°C
    8. 6.8Switching Characteristics 125°C
    9. 6.9Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
    4. 8.4Device Functional Modes
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Application
      1. 9.2.1Design Requirements
      2. 9.2.2Detailed Design Procedure
      3. 9.2.3Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Documentation Support
      1. 12.1.1Related Documentation
    2. 12.2Receiving Notification of Documentation Updates
    3. 12.3Community Resources
    4. 12.4Trademarks
    5. 12.5Electrostatic Discharge Caution
    6. 12.6Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DBV|6
  • DSF|6
  • DRL|6
  • YZP|6
  • DCK|6
  • DTB|6
  • DRY|6
Orderable Information

Features

  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • 1.65-V to 5.5-V VCC Operation
  • Qualified For 125°C operation
  • Specified Break-Before-Make Switching
  • Rail-to-Rail Signal Handling
  • Operating Frequency Typically 340 MHz at Room Temperature
  • High Speed, Typically 0.5 ns
    (VCC = 3 V, CL = 50 pF)
  • Low ON-State Resistance, Typically ≉6 Ω
    (VCC = 4.5 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

Applications

  • Wearables and Mobile Devices
  • Portable Computing
  • Internet of Things (IoT)
  • Audio Signal Routing
  • Remote Radio Unit
  • Portable Medical Equipment
  • Surveillance
  • Home Automation
  • I2C/SPI/UART Bus Multiplexing
  • Wireless Charging

Description

This single channel single-pole double-throw (SPDT) analog switch is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G3157 device can handle both analog and digital signals. The SN74LVC1G3157 device permits signals with amplitudes of up to VCC (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
SN74LVC1G3157SOT-23 (DBV)2.90 mm × 1.60 mm
SC70 (DCK)2.00 mm × 1.25 mm
SOT (DRL)1.60 mm × 1.20 mm
SON (DRY)1.45 mm × 1.00 mm
DSBGA (YZP)1.41 mm × 0.91 mm
SON (DSF)1.00 mm × 1.00 mm
X2SON (DTB)0.80 mm × 1.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

SN74LVC1G3157 ld_ces424.gif