Single-Pole, Double-Throw Analog Switch - SN74LVC1G3157

SN74LVC1G3157 (ACTIVE)

Single-Pole, Double-Throw Analog Switch

 

Quality & environmental data

Part # Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Details DPPM / MTBF / FIT Rate
RoHS Compliant 74LVC1G3157DBVRE4     Green (RoHS & no Sb/Br)  CU NIPDAU  Level-1-260C-UNLIM View  
RoHS Compliant 74LVC1G3157DBVRG4     Green (RoHS & no Sb/Br)  CU NIPDAU  Level-1-260C-UNLIM View  
RoHS Compliant 74LVC1G3157DCKRE4     Green (RoHS & no Sb/Br)  CU NIPDAU  Level-1-260C-UNLIM View View
RoHS Compliant 74LVC1G3157DCKRG4     Green (RoHS & no Sb/Br)  CU NIPDAU  Level-1-260C-UNLIM View View
RoHS Compliant 74LVC1G3157DRLRG4     Green (RoHS & no Sb/Br)  CU NIPDAU  Level-1-260C-UNLIM View View
RoHS Compliant 74LVC1G3157DRYRG4     Green (RoHS & no Sb/Br)  CU NIPDAU  Level-1-260C-UNLIM View View
RoHS Compliant SN74LVC1G3157DBVR     Green (RoHS & no Sb/Br)  CU NIPDAU | CU SN  Level-1-260C-UNLIM View  
RoHS Compliant SN74LVC1G3157DCKR     Green (RoHS & no Sb/Br)  CU NIPDAU  Level-1-260C-UNLIM View View
RoHS Compliant SN74LVC1G3157DRLR     Green (RoHS & no Sb/Br)  CU NIPDAU  Level-1-260C-UNLIM View View
RoHS Compliant SN74LVC1G3157DRY2     Green (RoHS & no Sb/Br)  CU NIPDAU  Level-1-260C-UNLIM View  
RoHS Compliant SN74LVC1G3157DRYR     Green (RoHS & no Sb/Br)  CU NIPDAU  Level-1-260C-UNLIM View View
RoHS Compliant SN74LVC1G3157DSFR     Green (RoHS & no Sb/Br)  CU NIPDAU | CU NIPDAUAG  Level-1-260C-UNLIM View View
RoHS Compliant SN74LVC1G3157YZPR     Green (RoHS & no Sb/Br)  SNAGCU  Level-1-260C-UNLIM View View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74LVC1G3157 Download Download
Download Download
Download -
Download -
Download -
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at http://webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.