SN74LVC1G374-Q1 Automotive Catalog Single D-Type Flip-Flop with 3-State Output | TI.com

SN74LVC1G374-Q1 (ACTIVE) Automotive Catalog Single D-Type Flip-Flop with 3-State Output

Automotive Catalog Single D-Type Flip-Flop with 3-State Output - SN74LVC1G374-Q1
Datasheet
 

Description

This single D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G374 features a 3-state output designed specifically for driving highly capacitive or relatively low-impedance loads. This device is particularly suitable for implementing buffer registers, input/output (I/O) ports, bidirectional bus drivers, and working registers.

On the positive transition of the clock (CLK) input, the Q output is set to the logic level set up at the data (D) input.

A buffered output-enable (OE) input can be used to place the output in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the output neither loads nor drives the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

OE does not affect the internal operations of the flip-flop. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Qualified for Automotive Applications
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode
    Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78,
    Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in D-type flip-flop Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) 3-state output Rating Operating temperature range (C)
SN74LVC1G374-Q1 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     18.3
10.2
7
5    
32     -32     Yes     Automotive     -40 to 125    
SN74LVC1G374 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     18.3
10.2
7
5    
32     -32     Yes     Catalog     -40 to 125
-40 to 85    
SN74LVC1G79 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     12
8.5
6
5    
32     -32     No     Catalog     -40 to 125
-40 to 85    
SN74LVC1G79-Q1 Order now LVC     1.65     5.5     1     3.3     150     0.01     12
8.5
6
5    
32     -32     No     Automotive     -40 to 125    
SN74LVC1G80 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     9.1
6
4.2
3.8    
32     -32     No     Catalog     -40 to 125
-40 to 85    
SN74LVC1G80-Q1 Order now LVC     1.65     5.5     1       150     0.01     9.1
6
4.2
3.8    
32     -32     No     Automotive     -40 to 125    
SN74LVC2G74-Q1 Order now LVC     1.65     5.5