SN74LVC1G58 Configurable Multiple-Function Gate | TI.com

SN74LVC1G58
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Configurable Multiple-Function Gate

 

Description

This configurable multiple-function gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G58 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions AND, OR, NAND, NOR, XOR, inverter, and noninverter. All inputs can be connected to VCC or GND.

This device functions as an independent gate, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Available in the Texas Instruments NanoFree Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Supports Down Translation to VCC
  • Max tpd of 6.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in Configurable gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Data rate (Max) (Mbps) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
SN74LVC1G58 Order now LVC     1.65     5.5     1     1     32     -32     Schmitt-trigger     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
100     Catalog     -40 to 125
-40 to 85    
DSBGA | 6
SC70 | 6
SON | 6
SON | 6
SOT-23 | 6
SOT-5X3 | 6    
6DSBGA: 2 mm2: 1.25 x 1.75 (DSBGA | 6)
6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)
6SON: 1 mm2: 1 x 1 (SON | 6)
6SON: 1 mm2: 1 x 1.45 (SON | 6)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)
6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)