The SN74LVC1G79 device is a single positive-edge-triggered D-type flip-flop that is designed for 1.65-V to 5.5-V VCC operation.
When data at the data (D) input meets the setup time requirement, the data is transferred to the Q output on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the level at the output.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.
All trademarks are the property of their respective owners.
Technology Family |
VCC (Min) (V) |
VCC (Max) (V) |
Bits (#) |
Voltage (Nom) (V) |
F @ nom voltage (Max) (Mhz) |
ICC @ nom voltage (Max) (mA) |
tpd @ Nom Voltage (Max) (ns) |
IOL (Max) (mA) |
IOH (Max) (mA) |
3-state output |
Rating |
Operating temperature range (C) |
SN74LVC1G79 | SN74AUC1G79 | SN74AUP1G74 | SN74AUP1G79 | SN74AUP1G80 | SN74AUP2G79 | SN74LVC1G374-Q1 | SN74LVC1G79-Q1 | SN74LVC2G74-Q1 |
---|---|---|---|---|---|---|---|---|
LVC | AUC | AUP | AUP | AUP | AUP | LVC | LVC | LVC |
1.65 | 0.8 | 0.8 | 0.8 | 0.8 | 0.8 | 1.65 | 1.65 | 1.65 |
5.5 | 2.7 | 3.6 | 3.6 | 3.6 | 3.6 | 5.5 | 5.5 | 5.5 |
1 | 1 | 1 | 1 | 1 | 2 | 1 | 1 | 1 |
1.8 2.5 3.3 5 |
0.8 1.2 1.5 1.8 2.5 |
0.8 1.2 1.5 1.8 2.5 3.3 |
0.8 1.2 1.5 1.8 2.5 3.3 |
0.8 1.2 1.5 1.8 2.5 3.3 |
0.8 1.2 1.5 1.8 2.5 3.3 |
1.8 2.5 3.3 5 |
3.3 |
1.8 2.5 3.3 5 |
150 | 250 | 100 | 100 | 100 | 100 | 150 | 150 | 150 |
0.01 | 0.01 | 0.0009 | 0.0009 | 0.0009 | 0.0009 | 0.01 | 0.01 | 0.01 |
12 8.5 6 5 |
5 2.9 2.5 1.9 1.3 |
38 26 17 13 9 7 |
27.2 17.3 11.8 9.6 7 5.8 |
28.4 20.7 14.1 11.2 7.9 6.4 |
27.2 17.3 13.3 11.3 7.8 6.3 |
18.3 10.2 7 5 |
12 8.5 6 5 |
14.4 8.1 6.9 5.1 |
32 | 9 | 4 | 4 | 4 | 4 | 32 | 32 | 32 |
-32 | -9 | -4 | -4 | -4 | -4 | -32 | -32 | -32 |
No | No | No | No | No | No | Yes | No | No |
Catalog | Catalog | Catalog | Catalog | Catalog | Catalog | Automotive | Automotive | Automotive |
-40 to 125 -40 to 85 |
-40 to 85 | -40 to 85 | -40 to 85 | -40 to 85 | -40 to 85 | -40 to 125 | -40 to 125 | -40 to 125 |