This configurable multiple-function gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G98 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and noninverter. All inputs can be connected to VCC or GND.
This device functions as an independent gate, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
Technology Family |
VCC (Min) (V) |
VCC (Max) (V) |
Channels (#) |
Inputs per channel |
IOL (Max) (mA) |
IOH (Max) (mA) |
Input type |
Output type |
Features |
Data rate (Max) (Mbps) |
Rating |
Operating temperature range (C) |
Package Group |
Package size: mm2:W x L (PKG) |
SN74LVC1G98 | SN74LVC1G98-EP | SN74LVC1G98-Q1 |
---|---|---|
LVC | LVC | LVC |
1.65 | 1.65 | 1.65 |
5.5 | 5.5 | 5.5 |
1 | 1 | 1 |
1 | 1 | 1 |
32 | 32 | 32 |
-32 | -32 | -32 |
Schmitt-trigger | Schmitt-trigger | Schmitt-trigger |
Push-Pull | Push-Pull | Push-Pull |
Partial Power Down (Ioff) Over-Voltage Tolerant Inputs Very High Speed (tpd 5-10ns) |
Partial Power Down (Ioff) Over-Voltage Tolerant Inputs Very High Speed (tpd 5-10ns) |
Partial Power Down (Ioff) Over-Voltage Tolerant Inputs Very High Speed (tpd 5-10ns) |
100 | 100 | 100 |
Catalog | HiRel Enhanced Product | Automotive |
-40 to 125 | -40 to 85 | -40 to 125 |
DSBGA | 6
SC70 | 6 SON | 6 SOT-23 | 6 SOT-5X3 | 6 |
SC70 | 6 | SC70 | 6 |
See datasheet (DSBGA) 6SC70: 4 mm2: 2.1 x 2 (SC70 | 6) See datasheet (SON) 6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6) 6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6) |
6SC70: 4 mm2: 2.1 x 2 (SC70 | 6) | 6SC70: 4 mm2: 2.1 x 2 (SC70 | 6) |
Order now | Order now | Order now |