SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs | TI.com

SN74LVC1T45 (ACTIVE) Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

 

Description

This single-bit noninverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 5.5 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.

The SN74LVC1T45 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input activate either the B-port outputs or the A-port outputs. The device transmits data from the A bus to the B bus when the B-port outputs are activated and from the B bus to the A bus when the A-port outputs are activated. The input circuitry is always active on both A and B ports and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

The SN74LVC1T45 is designed so that the DIR input is powered by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature is designed so that if either VCC input is at GND, then both ports are in the high-impedance state.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

Features

  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments NanoFree™ Package
  • Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.65-V to 5.5-V Power-Supply Range
  • VCC Isolation Feature – If Either VCCInput Is at GND, Both Ports Are in the High-Impedance State
  • DIR Input Circuit Referenced to VCCA
  • Low Power Consumption, 4-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Max Data Rates
    • 420 Mbps (3.3-V to 5-V Translation)
    • 210 Mbps (Translate to 3.3 V)
    • 140 Mbps (Translate to 2.5 V)
    • 75 Mbps (Translate to 1.8 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

Parametrics

Compare all products in Direction controlled voltage translation Email Download to Excel
Part number Order Technology Family Application Bits (#) High input voltage (Min) (Vih) High input voltage (Max) (Vih) Output voltage (Min) (V) Output voltage (Max) (V) IOH (Max) (mA) IOL (Max) (mA) Package Group Rating
SN74LVC1T45 Order now LVC     GPIO     1     1.08     5.5     1.65     5.5     -32     32     DSBGA | 6
SC70 | 6
SOT-23 | 6
SOT-5X3 | 6
USON | 6    
Catalog    
SN74AVC1T45 Order now AVC     GPIO     1     0.78     3.6     1.2     3.6     -12     12     DSBGA | 6
SC70 | 6
SOT-23 | 6
SOT-5X3 | 6    
Catalog    
SN74AVCH1T45 Order now AVC     GPIO     1     1     3.6     1.2     3.6     -12     12     DSBGA | 6
SC70 | 6
SOT-23 | 6    
Catalog    
SN74AXC1T45 Order now AXC     GPIO     1     0.455     3.6     0.65     3.6     -12     12     SC70 | 6
SOT-23 | 6
SOT-5X3 | 6
X2SON | 6
X2SON | 6    
Catalog    
SN74AXCH1T45 Order now AXC     GPIO     1     0.455     3.6     0.65     3.6     -12     12     SC70 | 6
SOT-23 | 6
X2SON | 6    
Catalog    
SN74LVC1T45-Q1 Order now LVC     GPIO     1     1.08     5.5     1.65     5.5     -32     32     SC70 | 6     Automotive    
TXB0101 Order now TXB       1     0.78     5.5     1.2     5.5