SN74LVC244A Octal Buffer/Driver With 3-State Outputs | TI.com

SN74LVC244A (ACTIVE)

Octal Buffer/Driver With 3-State Outputs

 

Special note

Samples now available in the X1QFN package

Description

These octal bus buffers are designed for 1.65-V to 3.6-V VCC operation. The SN74LVC244A devices are designed for asynchronous communication between data buses.

Features

  • Operates From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Specified From –40°C to +85°C and –40°C to +125°C
  • Maximum tpd of 5.9 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) > 2 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Signal Operation on All Ports (5-V Input or Output Voltage With 3.3-V VCC)
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Can Be Used as a Down Translator to Translate Inputs From a Maximum of 5.5 V Down to the VCC Level
  • Available in Ultra Small Logic QFN Package (0.5 mm Maximum Height)
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 1000-V Charged-Device Model
  • APPLICATIONS
    • Servers
    • LED Displays
    • Network Switches
    • Telecom Infrastructure
    • Motor Drivers
    • I/O Expanders

All other trademarks are the property of their respective owners

View more

Parametrics Compare all products in Non-Inverting buffer/driver

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
Voltage (Nom) (V)
F @ nom voltage (Max) (Mhz)
ICC @ nom voltage (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
IOL (Max) (mA)
IOH (Max) (mA)
Schmitt Trigger
Rating
Operating temperature range (C)
SN74LVC244A SN74LVC244A-Q1
LVC     LVC    
1.65     1.65    
3.6     3.6    
8     8    
1.8
2.5
2.7
3.3    
1.8
2.5
2.7
3.3    
100     100    
0.04     0.04    
14.4
10.4
7.4
6.7
5.7    
14.4
10.4
7.4
6.7
5.7    
24     24    
-24     -24    
No     No    
Catalog     Automotive    
-40 to 125
-40 to 85    
-40 to 125